IESNA:LM-63-2002
[TEST]P948742
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15537
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3118.9 3120.5 3114 3100 3018.6 2934 2920 2987.4 3143.6 3351.5
3603 3892.3 4197.2 4419.9 4590.8 4760.1 4914.6 5007.5 5039.6 5005
4830.8 4517.7 4117.4 3483 2557.6 1489.2 1156.3 1057.7 940.2 766
588.4 456.9 342.7 214.5 122.5 49.3 0
3118.9 3105.8 3099.2 3090.1 3011.2 2924.9 2912.6 2973.4 3123.8 3338.3
3583.2 3862.7 4167.6 4397.7 4562.1 4734.7 4887.5 4986.1 5032.2 4991.1
4803.7 4497.1 4090.3 3428.7 2477 1442.3 1143.2 1047.9 928.7 752.8
581 451.2 326.3 206.3 119.2 47.7 0
3118.9 3114.8 3111.5 3102.5 3040 2957 2930.7 2980.8 3112.3 3313.7
3552 3819.9 4122.4 4388.7 4572.8 4743.7 4923.7 5046.1 5122.6 5116
4989.4 4708.4 4322.9 3723 2837.8 1678.2 1163.7 1056.9 958.3 821.8
663.2 493.1 364.9 238.3 129.9 59.2 0
3118.9 3111.5 3107.4 3114.8 3072.1 3000.6 2968.5 2994 3086 3247.1
3461.6 3700.8 3977.7 4276.9 4516 4705.9 4888.3 5047 5141.5 5185.8
5136.5 4963.9 4656.6 4117.4 3305.5 2114.6 1197.4 993.6 904 797.2
683.8 567.9 439.7 293.4 167.7 74.8 0
3118.9 3115.6 3118.1 3134.5 3126.3 3088.5 3041.7 3036.7 3078.6 3174.8
3322.7 3513.4 3741.9 4004.9 4291.7 4557.1 4763.4 4942.6 5101.2 5217.9
5250.8 5178.5 4998.5 4705.1 4131.4 3114 1733.3 879.4 692 582.7
475 383 298.3 210.4 114.2 41.9 0
3118.9 3120.5 3129.6 3151.8 3173.1 3173.1 3151 3130.4 3133.7 3174
3253.7 3378.6 3547.1 3746 3968.7 4251.4 4552.2 4806.2 4953.3 5022.3
5067.5 5089.7 5082.3 5073.3 4985.3 4467.6 3344.9 1863.1 847.3 544.1
428.2 332 242.4 166.8 96.2 35.3 0
3118.9 3122.2 3139.5 3165.8 3203.6 3237.3 3260.3 3278.3 3276.7 3307.9
3360.5 3441.1 3552.8 3681 3838 4029.5 4247.3 4486.5 4701.8 4880.1
5060.1 5262.3 5464.5 5674.8 5935.4 6081.7 5630.5 4454.4 2878.1 1445.6
693.6 426.5 289.3 188.2 107.7 37.8 0
3118.9 3124.7 3148.5 3186.3 3227.4 3268.5 3317.8 3373.7 3441.1 3527.4
3637.5 3764.1 3900.5 4051.7 4231.7 4451.9 4701 4975.5 5274.6 5598.4
5972.4 6380.8 6837.8 7292.2 7801.8 8394.3 8972.1 9118.4 8587.5 7325.9
5445.6 3454.2 2014.3 1112.8 491.5 118.3 0
3118.9 3132.9 3161.6 3205.2 3247.9 3286.6 3333.4 3397.5 3472.3 3585.7
3735.3 3907.1 4110.9 4362.4 4668.1 5047 5485.8 5993.7 6541.1 7099.9
7735.2 8338.4 9050.2 9773.4 10641.3 11494.3 12579.2 13741.3 14665.8 14568.9
12820.8 9661.6 6107.1 2447.5 447.1 98.6 0
3118.9 3132.1 3167.4 3208.5 3251.2 3297.2 3345.7 3410.7 3488.7 3601.3
3739.4 3905.4 4101.8 4354.1 4667.3 5065 5520.3 6071 6679.1 7302.1
7956.3 8624.5 9340.3 10121 10954.4 11823.1 12809.3 13881 14928 15112.9
13369 9757.8 5536 1441.5 307.4 91.2 0
3118.9 3131.2 3159.2 3214.2 3259.4 3309.6 3350.7 3410.7 3492.8 3591.5
3710.6 3846.2 4000.7 4212.8 4491.4 4828.3 5236 5737.3 6308.5 6931.4
7557.7 8199.6 8862.8 9570.4 10342.9 11102.3 11893.8 12586.6 13113.4 12736.1
10976.6 7564.3 3292.3 635.3 191.5 63.3 0
3118.9 3127.9 3165.8 3213.4 3257 3300.5 3341.6 3389.3 3455.9 3527.4
3612 3694.2 3776.4 3887.3 4050.1 4265.4 4524.3 4871.9 5281.2 5744.7
6249.3 6771.2 7284 7805.1 8346.7 8853.7 9362.5 9823.5 9921.3 9061.7
7307 5020.7 2142.6 426.5 128.2 35.3 0
3118.9 3127.9 3159.2 3195.3 3231.5 3253.7 3275.9 3294.8 3312 3332.6
3339.2 3317 3275.1 3230.7 3199.4 3197.8 3242.2 3368.7 3574.2 3833.1
4139.6 4477.4 4817.7 5156.3 5485 5758.7 5921.4 6012.6 5780.9 4862.9
3566 2205 879.4 249.8 92 23 0
3118.9 3116.4 3123.8 3134.5 3127.9 3084.4 3017 2915.9 2782.8 2606.9
2386.6 2130.2 1875.5 1662.6 1493.3 1353.6 1245.9 1176.9 1141.5 1133.3
1155.5 1199.9 1242.6 1284.5 1304.3 1272.2 1173.6 1016.6 776.6 551.5
401.1 290.9 212 148.8 89.6 23.8 0
3118.9 3098.4 3072.9 3022.7 2932.3 2781.9 2580.6 2325 2039 1779.3
1566.4 1381.5 1210.6 1084 1015 982.9 960.7 933.6 904.9 877.7
845.7 802.1 751.2 706 662.4 618.8 576.1 530.1 475.8 414.2
350.9 289.3 223.5 153.7 83.8 18.9 0
3118.9 3077.8 3003 2876.5 2679.2 2399 2091.6 1799 1583.7 1400.4
1244.3 1156.3 1105.4 1061 1015 976.4 955.8 948.4 934.4 903.2
858 812.8 766.8 722.4 673.9 626.2 577.8 526 475.8 420.8
362.4 297.5 223.5 144.6 74 15.6 0
3118.9 3064.7 2938.9 2732.6 2430.2 2061.2 1748.9 1532.7 1360.2 1252.5
1201.5 1154.7 1105.4 1052.8 1004.3 974.7 965.7 960.7 949.2 912.2
826.8 778.3 734.7 692.8 654.2 618 573.6 524.3 471.7 412.6
348.5 279.4 207.1 139.7 74.8 20.5 0
3118.9 3043.3 2868.2 2583.1 2191.9 1807.2 1561.5 1379.9 1281.3 1238.5
1185.1 1133.3 1098 1060.2 1008.4 975.5 960.7 941 853.9 816.9
804.6 799.7 785.7 763.5 729.8 685.4 623 564.6 500.5 436.4
370.7 304.9 236.7 167.7 98.6 33.7 0
3118.9 3037.5 2823.9 2469.6 2025 1677.4 1458 1317.4 1275.5 1227
1167.8 1127.6 1102.1 1068.4 1006.8 964.8 932 841.6 810.3 797.2
786.5 784 774.2 747.9 702.7 649.3 591.7 529.3 464.3 406
349.3 293.4 240 185.7 186.6 141.4 0
3118.9 3015.4 2761.4 2361.2 1898.5 1599.3 1395.5 1305.1 1274.7 1219.6
1162.9 1126.8 1105.4 1071.7 999.4 936.1 853.1 788.2 767.6 748.7
736.4 729 695.3 657.5 614.7 572 521.9 473.4 420 365.7
314.8 262.2 212.9 256.4 230.1 77.3 0
3118.9 3008.8 2739.2 2322.5 1846.7 1536.9 1354.4 1300.2 1272.2 1218.8
1162.9 1129.2 1113.6 1082.4 994.4 901.6 793.1 747.9 719.1 696.1
684.6 659.1 616.4 576.9 536.7 491.5 452 412.6 370.7 332.8
313.9 248.2 206.3 285.2 131.5 32.9 0
3118.9 3019.5 2755.6 2327.5 1858.2 1557.4 1361.8 1303.4 1280.4 1227.8
1167.8 1135.8 1119.4 1091.4 1005.9 902.4 791.4 746.2 715.8 692
678.8 654.2 612.3 575.3 534.2 490.6 447.1 407.6 369 323
282.7 232.6 206.3 286 113.4 27.9 0
